HUBBELL CANADA
CCN, Insulated Cover for Compression C Connector
Image of CCN CCN, Insulated Cover for Compression C Connector

CCN, Insulated Cover for Compression C Connector

Brand: Burndy

Catalog ID: CCN

Insulating Cover for Compression C Connector,4.29 L.

  • High Density Polyethylene Cover
  • One piece design, no extra hardware needed
  • Supplied in Black

General

Catalog Number

CCN

Material

Polyethylene

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

UPC

781810132258

UPC 14 Digit GTIN

00781810132258

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

#6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

2800