HUBBELL CANADA
CCOFR, Clear Cover, Flame retardant cover for YH2C2C, #2 AWG H-Tap
Image of CCFOFR CCOFR, Clear Cover, Flame retardant cover for YH2C2C, #2 AWG H-Tap

CCOFR, Clear Cover, Flame retardant cover for YH2C2C, #2 AWG H-Tap

Brand: Burndy

Catalog ID: CCFOFR

Clear Polycarbonate H-Tap-Flame Retardant Cover, #2AWG, 600V.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

General

Application

Cover

Catalog Number

CCFOFR

Color

Color Code

Brown

Connector Type

H-TAP COVERS CLEAR

EU RoHS Indicator

Yes

Fire Resistance

Yes

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Type

H-Tap Connector

UPC

781810438176

UPC 14 Digit GTIN

00781810438176

Dimensions

Dimension - Height inch

1.44 in

Dimension - L Length Overall mm

112 mm

Dimension - Length Overall inch

4.42 in

Dimension - Maximum Conductor Size Accommodated

2 AWG

Dimension - Width inch

1.21 in

Dimensions

4.42 in x 1.21 in x 1.44 in

Height

1.44 in

Length

4.42 in

Width

1.21 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

2 AWG

Conductor - Copper Str Compact Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

#2 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.80 in

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Certification - 94V0 Rated

Y

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Operating Temperature

90 °C

Temperature Rating

194

Configuration

Connector Type

H-TAP COVERS CLEAR

Logistics

Carton Quantity

25

Pallet Quantity

2250