HUBBELL CANADA
Image of CCSC146900 CCSC146900, Clear Cold Shrink, 9", .70"-1.05" Jacket OD Range

CCSC146900, Clear Cold Shrink, 9", .70"-1.05" Jacket OD Range

Brand: Burndy

Catalog ID: CCSC146900

Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems. The rubber sleeves are factory expanded over a removeable, plastic ripcord housing. Installs quickly and easily with no heat gun or other installation tools. Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil. Operating temperature range: -40°C to +105°C.

  • Length of tube is consistent before and after application
  • Easy, safe installation
  • Suitable for wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture resistant seal
  • Indoor and outdoor applications
  • Rip and Grip Installation does not require heat gun or any installation tools
  • Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil
  • cUL insulating cover for wire connectors tested in accordance to UL 486A/B
  • Passes UL 746C Glow Wire Test
  • Ripcord is recyclable

General

Application

Cold Shrink, Rated to 2000 Volts, offer insulation and moisture resistant sealing for in-line cable connector systems

Catalog Number

CCSC146900

Color

Clear

Connector Type

CLEAR

Material

Silicone Rubber

UPC

621945524231

Dimensions

Diameter

0.63 in

Dimension - Diameter Max before Shrink inch

1.46

Length

9.02 in

Width

0.1 in

Electrical Ratings

Voltage Rating

2000 V

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Connector Type

CLEAR

Logistics

Carton Quantity

250

Pallet Quantity

900