HUBBELL CANADA
Image of WA72FSCPS Center Panel Support 72 Inch Height Enclosure Carbon Steel - White

Center Panel Support 72 Inch Height Enclosure Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA72FSCPS

Center Panel Support 72 Inch Height Enclosure Carbon Steel - White

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

  • Center panel support fits a 72" high enclosure
  • Comes standard with any Two Door panel

Carbon steel center panel support.

General

Application

This support is used as a brace when panels are mounted in two door enclosures.

Catalog Number

WA72FSCPS

Color

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Type

Accessory

UPC

786725416905

Dimensions

Actual Height

3.5 in

Height

4 in

Weight

21 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1