
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB11CVRBLK
Standard Product
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFB11CVRBLK
Color
Black Flange
Construction
Construction Material - Main
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
Size
Standard Sized Product
Sub Brand
Concrete Floor Boxes
Type
Recessed Floor Box Cover
UPC
783585544236
Length
7.56 in
Size
Standard Sized Product
Width
12.56 in
Cable Entry
(1) Egress Door
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Mounting Method
Mounts to Box
Carton Quantity
1