
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB11CVRBRS
1/4" Beveled Edging for Carpet Insert
Application
Application - For Use On
Concrete
Catalog Number
CFB11CVRBRS
Color
Construction
EU RoHS Indicator
No
Finish Type
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Mounting Method
Mounts to Box
Mounting Type
Size
11-Gang
Type
UPC
783585212951
Length
7.56 in
Size
11-Gang
Width
12.56 in
Cable Entry
(1) Egress Door
EU RoHS Indicator
No
Industry Standard(s)
Mounting Method
Mounts to Box