
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB11TBRS
1/2" Square Edging for Tile Insert
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFB11TBRS
Color
Brass Flange Finish
EU RoHS Indicator
No
Finish Type
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
Size
11-Gang
Type
Recessed Floor Box Cover
UPC
783585212999
Dimensions
14 in x 12.5 in x 0.25 in
Height
0.25 in
Length
14 in
Size
11-Gang
Width
12.5 in
Cable Entry
(1) Egress Door
EU RoHS Indicator
No
Industry Standard(s)
Mounting Method
Mounts to Box