HUBBELL CANADA
Image of 24GTCVRBK CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish

CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GTCVRBK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish

  • Flush Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Flush Cover without Insert Option with Two Large Cable Egress Doors

General

Application

Application - For Use On

Concrete

Catalog Number

24GTCVRBK

Color

Black

Construction

Cover Shape

Rectangle

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Number of Gang(s)

2-Gang

Size

2-Gang;4-Gang

Type

Type of Use

Tile/ Flush

Typical Application

Tile/ Flush

UPC

783585446356

Dimensions

Length

10.69 in

Size

2-Gang;4-Gang

Width

6.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1