HUBBELL CANADA
Image of CFBS1R6CVRGRY CFB2G Series, Round Cover Assembly, Gray Powder Coat Finish

CFB2G Series, Round Cover Assembly, Gray Powder Coat Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R6CVRGRY

Concrete Floorboxes, Recessed, CFB2G Series, Round Cover Assembly, Gray Powder Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6CVRGRY

Color

Gray Powder Paint

Construction

Construction Material - Main

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

6" Round Recessed Floor Box Cover

UPC

783585459509

Dimensions

Length

7.5 in

Size

Standard Sized Product

Width

7.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL515

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5