HUBBELL CANADA
Image of CFBS1R6CVRNKL CFB2G Series, Round Cover Assembly, Nickel Plated Finish

CFB2G Series, Round Cover Assembly, Nickel Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R6CVRNKL

Concrete Floorboxes, Recessed, CFB2G Series, Round Cover Assembly, Nickel Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6CVRNKL

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Size

2-Gang;4-Gang

Type

6" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527857

Dimensions

Length

7.5 in

Size

2-Gang;4-Gang

Width

7.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

12