HUBBELL CANADA
Image of CFBS1R8FF4GDIVKIT CFB4G Round Series, 8" Furniture Feed Cover Dividing Kit

CFB4G Round Series, 8" Furniture Feed Cover Dividing Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8FF4GDIVKIT

Comprend des séparateurs et des couvertures vierges pour les installations dynamiques

General

Application

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8FF4GDIVKIT

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts in Box and to Cover

Mounting Type

Type

Type of Use

Furniture Feed

Typical Application

Furniture Feed

UPC

783585590875

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts in Box and to Cover

Logistics

Carton Quantity

1