HUBBELL CANADA
CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish with Floor Insert
Image of 610GTCVRBRSC CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish with Floor Insert
Image of 610GTCVRBRSC CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish with Floor Insert
play
SystemOne Recessed Floor Boxes

CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish with Floor Insert

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GTCVRBRSC

Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish with Floor Insert

  • Flush Style with Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Flush Cover with Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

610GTCVRBRSC

Color

Brass Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

Finish Type

Brass

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (4) Screw Mount
  • (4) Screw Mount

Number of Gang(s)

6 or 10-Gang

Product Family

Recessed - CFB Series

Size

6-Gang;10-Gang

Type

Recessed Concrete Floor Box Cover w/ Insert

Type of Use

Tile/Flush

Typical Application

Tile/Flush

UPC

783585527277

Dimensions

Length

10.5 in

Size

6-Gang;10-Gang

Weight

4 lb

Width

9 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

6 or 10-Gang