HUBBELL CANADA
Image of CFB7CVRBLK CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB7CVRBLK

Concrete Floorboxes, Recessed, CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

  • CFB7G Series Flange and Cover
  • ¼" Beveled Edging for Carpet
  • Large Cable Egress Door

1/4" Edging

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB7CVRBLK

Color

Black Flange

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(8) Screw Mount

Size

12.00" x 12.2" (254.0 x 309.9)

Sub Brand

7-Gang Recessed Floor Boxes

Type

Recessed Floor Box Cover

UPC

783585222486

Dimensions

Dimensions

10.5 in x 12.5 in x 0.25 in

Height

0.25 in

Length

10.5 in

Size

12.00" x 12.2" (254.0 x 309.9)

Width

12.5 in

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

1