HUBBELL CANADA
Image of CFB8CVRALU1 CFB8FC1 Rectangular Series Box, Surface Cover Assembly, 2 Egress Doors, Aluminum Finish

CFB8FC1 Rectangular Series Box, Surface Cover Assembly, 2 Egress Doors, Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB8CVRALU1

Concrete Floorboxes, Recessed, CFB8FC1 Rectangular Series Box, Surface Cover Assembly, 2 Egress Doors, Aluminum Finish

  • CFB8FC1 Concrete Floorbox Cover
  • Two Egress Cable Openings
  • For Carpeted Floors

20,000 Pound Cover Load

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete; Specialty

Catalog Number

CFB8CVRALU1

Color

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Size

2-Gang;4-Gang;6-Gang;8-Gang;10-Gang

Specifications

  • Maximum Load - 40,000 lb
  • Recommended Loading - 20,000 lb

Type

Recessed Floor Box Cover

UPC

783585222394

Dimensions

Dimensions

14.81 in x 12.51 in x 0.68 in

Height

0.68 in

Length

14.81 in

Size

2-Gang;4-Gang;6-Gang;8-Gang;10-Gang

Width

12.51 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box