HUBBELL CANADA
Image of CFBADAPT200 CFBS1R4PFB Box, Replacement Accessories, PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

CFBS1R4PFB Box, Replacement Accessories, PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBADAPT200

Concrete Floorboxes, Recessed, CFBS1R4PFB Box, Replacement Accessories, PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

  • Replacement Conduit Reducing Adapters
  • For 1", 1¼" & 1½" PVC Conduits

Replacement Reducing Adapters, 1", 1-1/4", 1-1/2" PVC Conduit

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBADAPT200

Color

Construction

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Mounting Method

Mounts to Box

Size

4 Inch Round

Type

Concrete Floor Box Accessory

UPC

783585544724

Dimensions

Size

4 Inch Round

Conductor Related

Cable Entry

(1) Conduit Entry

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10