HUBBELL CANADA
Image of CG1838S CG1838S - 3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

CG1838S - 3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

Brand: Killark

Catalog ID: CG1838S

3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and s

General

Catalog Number

CG1838S

Color Code

Brown

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

CG

Type

UPC

783936174167

Dimensions

Hub Size

3/8"

Weight

0.08 lb

Conductor Related

Cable Range

.187 - .312 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50