HUBBELL CANADA
Image of CG31501S CG31501S - 1/2" Steel Cord Grip, Cable Range .312-.473, Yellow Insert

CG31501S - 1/2" Steel Cord Grip, Cable Range .312-.473, Yellow Insert

Brand: Killark

Catalog ID: CG31501S

1/2" Steel Cord Grip, Cable Range .312-.473, Yellow Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and s

General

Catalog Number

CG31501S

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

CG

Type

UPC

783936174211

Dimensions

Hub Size

1/2"

Weight

0.12 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25