
Brand: Killark
Catalog ID: CG37100S
Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and s
Catalog Number
CG37100S
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Series
CG
Type
UPC
783936174235
Hub Size
1"
Weight
0.28 lb
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5