HUBBELL CANADA
Image of CH8C0 CH8C0, Cable Tie Hanger

CH8C0, Cable Tie Hanger

Brand: Burndy

Catalog ID: CH8C0

Nylon Cable Hanger.

  • Cable hangers provide a contact area range of 1/2" to 3/8" in width
  • All contact edges have a full radius for product protection
  • Sizes clearly marked on each clamp

General

Catalog Number

CH8C0

Color

Black

Material

NYLON 6/6

Mounting Method

Screw

Trade Name

UNIRAP™

UPC

781810336328

UPC 14 Digit GTIN

00781810336328

Dimensions

Dimension - Bundle Diameter Max inch

.54

Dimension - Width inch

0.48

Dimension - Width mm

12 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

1000

Packaging Type

Bag

Pallet Quantity

72000