HUBBELL CANADA
Image of CN050 Chase Nipple Zinc 0.50 In., CN050

Chase Nipple Zinc 0.50 In., CN050

Brand: TradeSelect

Catalog ID: CN050

CHASE NIPPLE ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 100, Case Quantity: 1000

General

Application

Used with locknut to serve as a short raceway between enclosures

Catalog Number

CN050

Material

Zinc

Type

Conduit Nipple

UPC

626463032893

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

100

Pallet Quantity

72000