MY LISTS
HUBBELL CANADA
Image of CN150 Chase Nipple Zinc 1.50 In., CN150

Chase Nipple Zinc 1.50 In., CN150

Brand: TradeSelect

Catalog ID: CN150

CHASE NIPPLE ZINC 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 25, Case Quantity: 100

General

Application

Used with locknut to serve as a short raceway between enclosures

Catalog Number

CN150

Material

Zinc

Type

Conduit Nipple

UPC

626463032930

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25