HUBBELL CANADA
Image of CN250 Chase Nipple Zinc 2.50 In., CN250

Chase Nipple Zinc 2.50 In., CN250

Brand: TradeSelect

Catalog ID: CN250

CHASE NIPPLE ZINC 2.50IN

Trade size: 2-1/2" (63), Carton Quantity: 10, Case Quantity: 40

General

Application

Used with locknut to serve as a short raceway between enclosures

Catalog Number

CN250

Material

Zinc

Type

Conduit Nipple

UPC

626463032954

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

10