HUBBELL CANADA
Image of CN400 Chase Nipple Zinc 4.00 In., CN400

Chase Nipple Zinc 4.00 In., CN400

Brand: TradeSelect

Catalog ID: CN400

CHASE NIPPLE ZINC 4.00IN

Trade size: 4" (103), Carton Quantity: 5, Case Quantity: 20

General

Application

Used with locknut to serve as a short raceway between enclosures

Catalog Number

CN400

Material

Zinc

Type

Conduit Nipple

UPC

626463032978

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

5