HUBBELL CANADA
Image of B4CD Chrome Vanadium Steel Holding Die, 4 AWG STR, 40 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 4 AWG STR, 40 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B4CD

Holding Die, 4 AWG STR, 40 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 40

General

Catalog Number

B4CD

Die Index

40

Die Type

B Die

Type

Die

UPC

781810009260

UPC 14 Digit GTIN

00781810009260

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Die only