HUBBELL CANADA
Image of GFHW430 Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set, 30A, 3Ø 120/208V AC, Black

Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Manual Set, 30A, 3Ø 120/208V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW430

Power Protection Products, Hard Wired GFCI, Industrial/Commercial, No Output, 30A 3-Phase 120/208V AC, 4-6 mA Trip Level, Black.

Ground Fault Circuit Interrupters (GFCIs) - For non-residential installations all receptacles installed in nondwelling locations specified in NEC® Article 210.8(B)(1) to (10) shall have ground fault circuit interrupter protection for personnel. These areas include: (1) Bathrooms (2) Kitchens (3) Roof Tops (4) Outdoors (5) Sinks (within 6’ of edge) (6) Indoor Wet Locations (7) Locker Rooms/Shower Facilities (8) Garages/Service Bays (9) Crawl Spaces (10) Unfinished Basements. Required by code, receptacles in any wet area must all be protected with ground fault circuit interrupters (GFCIs) that stop the flow of electric current to protect people in the presence of a ground fault. Hubbell offers AUTOGUARD™ and standard heavy duty GFCI receptacles. AUTOGUARD™ is a self-test version that continually tests electronic circuitry automatically. The AUTOGUARD™ unit features a green LED to indicate “power-on” and a red LED that is both a “trip indicator” when solid, and an “end of life indicator” when flashing. The GFCI sensing modules work in conjunction with hydraulic magnetic circuit breakers to interrupt power in the event of a ground fault condition.

  • Electromagnetic Latching Mechanism
  • Trips if ground and neutral touch at load side
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral

Manual Set- No Alarm

General

Application

Catalog Number

GFHW430

Color

Construction

EU RoHS Indicator

No

Item Type

Material - Insulation

Thermoplastic

Specifications

  • Response Time - .025 sec. Max
  • Switch Interface - Double Insulated
  • Trip Level - 4 to 6 mA
  • Unit Color - Gray with black cover
  • Weight - 1.40 lbs.
  • Wire Leads - #10 AWG, 24" long

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

UPC

783585521084

Dimensions

Weight

2.4 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Voltage Rating

3 Phase 120/208 VAC

Conductor Related

Conductor Type

Copper

Number of Conductors

5

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

1