HUBBELL CANADA
Image of GFP1301 Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Manual Set, 30A, 120V AC, 2', Black
Discontinued

Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Manual Set, 30A, 120V AC, 2', Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP1301

Power Protection Products, GFCI High Amperage Portables, Industrial/Commercial, Manual Set, 30A 120V AC, 2' Cord Length, 4-6 mA Trip Level, Black.

  • Electromagnetic Latching Mechanism
  • Trips if ground and neutral touch at load side
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral

Manual Set

General

Application

Line Cord Only No Devices

Catalog Number

GFP1301

Color

EU RoHS Indicator

No

Item Type

Material - Insulation

Elastomer

Material - Jacket

PVC

Specifications

  • Cord Type - 2-50', 10/3 SJGOOW. 100', 8/3 SEOW
  • Label Color - Black background with yellow lettering
  • Response Time - .025 sec. Max
  • Switch Interface - Double Insulated
  • Trip Level - 4 to 6 mA
  • Unit Color - Gray with black cover

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Portable, Straight Blade

UPC

783585005607

Dimensions

Outside Diameter

0.335

Weight

2.15 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug-In

Voltage Rating

120 VAC

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5