HUBBELL CANADA
Image of SP52IGWA Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: SP52IGWA

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White

  • Isolated Ground
  • 15A 125V
  • 2- Pole 3-Wire Grounding
  • 5-15R
  • White

Commercial Specification Grade

General

Application

IG Duplex with Light and Alarm

Catalog Number

SP52IGWA

Color

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Style

Isolated Ground

Type

Duplex Receptacle

UPC

781786139138

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-15R

Operational

Indicator(s) Type

LED and Audible Alarm

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Logistics

Carton Quantity

10