HUBBELL CANADA
Image of SP53IGOA Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R

Brand: Bryant

Catalog ID: SP53IGOA

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Orange

  • Isolated Ground
  • 20A 125V
  • 2- Pole 3-Wire Grounding
  • 5-20R
  • Orange

Commercial Specification Grade

General

Application

IG Duplex with Light and Alarm

Catalog Number

SP53IGOA

Color

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Style

Isolated Ground

Type

Duplex Receptacle

UPC

781786139176

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-20R

Operational

Indicator(s) Type

LED and Audible Alarm

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Logistics

Carton Quantity

10