
Brand: Burndy
Catalog ID: U26ET
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
U26ET
Crimp Force Capacity
12 ton
Die Index
383
Die Type
U Die
Type
Die
UPC
781810030998
UPC 14 Digit GTIN
00781810030998
Dimension - Height inch
0.82 in
Dimension - Height mm
21 mm
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.69 in
Dimension - Width inch
1.38 in
Dimension - Width mm
35 mm
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Package Contents
Die only