
Brand: AccelTex Solutions
Catalog ID: ATS-00518
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00518
Color
White
Indoor/Outdoor
Indoor or Outdoor
Material
Steel
Technology
802.11ac, 802.11n
UPC
662620434322
Dimensions
10 in x 10 in x 0.5 in
Height
0.5 in
Length
10 in
Width
10 in
Indoor/Outdoor
Indoor or Outdoor