HUBBELL CANADA
Image of ATS-00670 Cisco AP Suspended Ceiling Tile Enclosure Mount (3802 Style)

Cisco AP Suspended Ceiling Tile Enclosure Mount (3802 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-00670

ATS-00670 (former catalog number ATS-CT-CISCO3-2X2). The AccelTex Solutions Cisco AP suspended ceiling tile enclosure mount secures and protects a Cisco 3800i series AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Suspended ceiling mount secures Cisco 3800i APs in standard 2x2 grid openings
  • Provides a secure and convenient installation for ceiling tile environments

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00670

Color

White

Compatibility

Enclosure Style

Suspended Ceiling (Includes tabs for securing to building structure)

Indoor/Outdoor

Indoor

Installation Type

Suspended Ceiling Grid;AP Mounting Feet onto Included Mounting Bracket

Lock Type

Key Lock

Material

Aluminum

Technology

802.11ac, 802.11n

UPC

662620434797

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Operational

Compatibility

Indoor/Outdoor

Indoor