
Brand: Burndy
Catalog ID: CL501TNMHWSS
Catalog Number
CL501TNMHWSS
Material
Copper
Material - Hardware
Stainless Steel
Trade Name
QIKLUG™
UPC
781810478769
UPC 14 Digit GTIN
00781810478769
Dimension - D inch
0.47 in
Dimension - Height inch
0.85 in
Dimension - Height mm
21.6 mm
Dimension - Hole Size inch
0.22 in
Dimension - Hole Size mm
6 mm
Dimension - N inch
0.19 in
Dimension - Stud Size inch
17/64
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
500