HUBBELL CANADA
Image of CLM-2 CLM-2 - Pulling Elbow 3/4" Aluminum Female/Male

CLM-2 - Pulling Elbow 3/4" Aluminum Female/Male

Brand: Killark

Catalog ID: CLM-2

Pulling Elbow 3/4" Aluminum Female/Male

  • Designed for easier wire pulling
  • Includes cover and gasket

Designed for easier wire pulling. Includes cover and gasket.

General

Application

90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.

Catalog Number

CLM-2

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CL

Type

Pulling Elbow

UPC

783936060057

Dimensions

Gross Weight with Packaging

0.25

Hub Size

3/4"

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22699