HUBBELL CANADA
Image of RR201CHI CLOCK HANG RECESS RCPT, 20A 125V, IV
Discontinued

CLOCK HANG RECESS RCPT, 20A 125V, IV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR201CHI

CLOCK HANG RECESS RCPT, 20A 125V, IV

  • 20A 125V
  • IV

Clock Hanger Receptacle

General

Catalog Number

RR201CHI

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778100451

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10