HUBBELL CANADA
Image of CMCAH350 CMCAH350
Discontinued

CMCAH350

Brand: Killark

Catalog ID: CMCAH350

3-1/2" Aluminum, CMCA Armored Cable Gland, Outer Jacket Min-Max, (3.18" - 5.17")

  • Provides 360° armor grounding which is fully inspectable
  • Grounding Device remains in contact with cable when disassembed for inspection
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure

Provides 360° armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembled for inspection. Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath. Provides an outer

General

Application

Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is essential to provide positive grounding of cable armor and a NEMA 3, 4, 4X connection. e.g. TEC or MC type cable. Use outdoors or indoors.

Catalog Number

CMCAH350

Color

Silver

Cord Range

(3.18" - 5.17")

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CMCA

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936030333

Dimensions

Dimensions

6 in x 5 in x 5 in

Gross Weight with Packaging

4.2

Height

5 in

Hub Size

3-1/2"

Length

6 in

Width

5 in

Conductor Related

Cable Range

3.18 - 5.17 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Temperature Rating

-50°C to +60°C