HUBBELL CANADA
Image of COLB-6CG COLB-6CG - 2" LB Hub, Aluminum Combo Conduit Body

COLB-6CG - 2" LB Hub, Aluminum Combo Conduit Body

Brand: Killark

Catalog ID: COLB-6CG

2" LB Hub, Aluminum Combo Conduit Body

  • Combination bodies have threaded and set screw hubs
  • Prepackaged with body, cover, and gasket
  • For use with IMC and EMT conduit
  • Covers furnished with stainless steel screws
  • NPSM threads
  • Type 3 rated with Rigid / IMC conduit

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 70 cu. in.

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COLB-6CG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body With Cover & Gasket

UPC

783936067704

Dimensions

Dimensions

10 in x 4 in x 5 in

Gross Weight with Packaging

2.37

Height

5 in

Hub Size

2"

Length

10 in

Width

4 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E3397

Configuration

Hub Pattern

LB