
Brand: Killark
Catalog ID: COLL-5CG
Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 31 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Catalog Number
COLL-5CG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936067872
Dimensions
9 in x 4 in x 3 in
Gross Weight with Packaging
1.97
Height
3 in
Hub Size
1-1/2"
Length
9 in
Width
4 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LL
Carton Quantity
2