HUBBELL CANADA
Image of COLL-6CG COLL-6CG - Combo LL Aluminum Conduit Body, Cover, Gasket 2"

COLL-6CG - Combo LL Aluminum Conduit Body, Cover, Gasket 2"

Brand: Killark

Catalog ID: COLL-6CG

Combo LL Aluminum Conduit Body, Cover,Gasket 2"

  • Combination bodies have threaded and set screw hubs
  • Prepackaged with body, cover, and gasket
  • For use with IMC and EMT conduit
  • Covers furnished with stainless steel screws
  • NPSM threads
  • Type 3 rated with Rigid / IMC conduit

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 70 cu. in.

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COLL-6CG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body With Cover & Gasket

UPC

783936067889

Dimensions

Dimensions

11 in x 5 in x 4 in

Gross Weight with Packaging

2.71

Height

4 in

Hub Size

2"

Length

11 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL