
Brand: Hubbell Premise Wiring
Catalog ID: SJFBK
Standard Product
Accessory Type
Application
Colored Jack Face
Application - For Use On
HJS Series Jacks
Catalog Number
SJFBK
Color
Size
Standard Sized Product
Sub Brand
Copper Work Area
Type
Shielded Jack Accessories
UPC
662620661827
Size
Standard Sized Product
Withstand Voltage
1,000 Vac @ 60 Hz
Number of Fibers
6
Industry Standard(s)
RoHS
Carton Quantity
25
Number of Pieces in Package
100