
Brand: Hubbell Premise Wiring
Catalog ID: SJFR
Standard Product
Accessory Type
Application
Colored Jack Face
Application - For Use On
HJS Series Jacks
Catalog Number
SJFR
Color
Sub Brand
Copper Work Area
Type
Shielded Jack Accessories
UPC
662620661865
Withstand Voltage
1,000 Vac @ 60 Hz
Industry Standard(s)
RoHS
Carton Quantity
25
Number of Pieces in Package
100