
Brand: Killark
Catalog ID: COLR-2CG
Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 7 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Catalog Number
COLR-2CG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936067902
Dimensions
15.5 in x 6 in x 9 in
Gross Weight with Packaging
0.47
Height
9 in
Hub Size
3/4"
Length
15.5 in
Width
6 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LR
Carton Quantity
10