


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RC108I
Standard Product
Action
Snap Switch
Actuator
Toggle
Application
Catalog Number
RC108I
Color
Contact Configuration
Two Position
Environmental Conditions
EU RoHS Indicator
Item Type
Traditional Switch and Receptacle Combo Devices
Material - Mounting Hardware
Mounting Screws
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
Environmental - Operating temperature - -20°C to 60°C
UPC
883778109720
Display Size
Standard Size
Weight
0.068 lb
Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Wattage
1800 W
Number Of Poles
1) Single Pole
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
UL Listed
Action
Snap Switch
Actuator
Toggle
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
Environmental - Operating temperature - -20°C to 60°C
Carton Quantity
10
Pallet Quantity
8000