HUBBELL CANADA
Image of RC103LA Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self Grounding, Side Wired

Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self Grounding, Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RC103LA

One Single-Pole One 3-Way Toggle Combination Device, Residential 15A 120V AC, Self Grounding, Side Wired

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Standard Product

General

Action

Snap Switch

Actuator

Toggle

Application

Catalog Number

RC103LA

Color

Contact Configuration

Two Position

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Single Pole, 1) Three Way

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778119071

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Voltage Rating

120 VAC

Wattage

1800

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Action

Snap Switch

Actuator

Toggle

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Configuration

Number Of Poles

1) Single Pole, 1) Three Way

Logistics

Carton Quantity

10