
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RC308TR
Tamper Resistant Receptacle
Action
Snap Switch
Actuator
Toggle
Application
Catalog Number
RC308TR
Color
Contact Configuration
Two Position
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Mounting Screws
Number Of Poles
1) Three Way
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
UPC
883778302299
Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Voltage Rating
120 VAC
Wattage
1800
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Action
Snap Switch
Actuator
Toggle
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Number Of Poles
1) Three Way
Carton Quantity
10