
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL223SP
Action
DPDT
Catalog Number
HBL223SP
Color
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Mounting Method
Panel Mount
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Spade Terminal
Type
General Purpose
UPC
783585017143
Dimensions
2.27 in x 0.76 in x 1.3 in
Height
1.3 in
Length
2.27 in
Weight
0.1 lb
Width
0.76 in
Amperage Rating
10/20 A
Voltage Rating
250/125 VAC
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
DPDT
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Mounting Method
Panel Mount
Number Of Poles
Double Pole
Carton Quantity
10