
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL11M
Action
SPST
Catalog Number
HBL11M
Color
Contact Configuration
Momentary
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Mounting Method
Panel Mount
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Screw Terminal
Type
Momentary
UPC
783585016689
Dimensions
2.15 in x 0.56 in x 1.12 in
Height
1.12 in
Length
2.15 in
Weight
0.05 lb
Width
0.56 in
Amperage Rating
10/20 A
Connectivity
Screw Terminals
Voltage Rating
250/125 VAC
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPST
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Mounting Method
Panel Mount
Number Of Poles
Single Pole
Carton Quantity
10