
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL11WL
Action
SPST
Catalog Number
HBL11WL
Color
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Mounting Method
Panel Mount
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Wire Leads #18 AWG
Type
UPC
783585016726
Dimensions
1.5 in x 0.98 in x 0.64 in
Height
0.64 in
Length
1.5 in
Weight
0.25 lb
Width
0.98 in
Amperage Rating
4/8/10 A
Voltage Rating
250/125/120 VAC
Wire Size
#18 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPST
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Mounting Method
Panel Mount
Number Of Poles
Single Pole
Carton Quantity
10