HUBBELL CANADA
Image of PT7IGFSDBRSA Complete Unit With 20A IG Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Complete Unit With 20A IG Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7IGFSDBRSA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Complete Unit With 20A IG Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A IG Duplex Receptacle
  • (2) 1/2" Diameter Holes for Low Voltage Wiring
  • Non-metallic Cover with Painted Aluminum Flange
  • Includes Junction Box

General

Application - For Use On

Carpet

Catalog Number

PT7IGFSDBRSA

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 20A Duplex IG Receptacle and (2) 1/2" Diameter Holes for Low Voltage Wiring

Specifications

  • Cover Material - Brass cover and flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585494234

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

(1) 20A Duplex IG Receptacle and (2) 1/2" Diameter Holes for Low Voltage Wiring