HUBBELL CANADA
Image of LTM45150 Con Liq Tight 45 Deg Uninsulated, LTM45150

Con Liq Tight 45 Deg Uninsulated, LTM45150

Brand: TradeSelect

Catalog ID: LTM45150

CON LIQ TIGHT 45 DEG UNINSULATED

Trade size: 1-1/2" (41), Case Quantity: 5

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM45150

Material

Iron, Malleable

Type

45 Degree Liquid Tight Connector

UPC

626463040522

Certifications And Compliance

Industry Standard(s)

CSA Certified