HUBBELL CANADA
Image of FBMP139 Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Simplex 1.40" Diameter Opening

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Simplex 1.40" Diameter Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMP139

SystemOne 1-Gang Floor Box Plate, 1.4" Simplex Opening

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- (1) Single Receptacle Opening with 1.40" Diameter

Horizontial 1-Gang Sub-Plate with (1) Twist-Lock®/ Simplex 1.40" Dia. Opening

General

Application

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMP139

Color

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Size

2-Gang;4-Gang;6-Gang

Type

UPC

783585191591

Dimensions

Size

2-Gang;4-Gang;6-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15